Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Property | Value |
---|---|
assay (calc. to the dried substance) | 99.0 - 100.5 % |
water (Karl Fischer) | 11.0 - 13.0 % |
acidity or alkalinity | complying |
copper (Cu) | Max. 0.0005 % |
iron (Fe) | Max. 5 ppm |
lead (Pb) | Max. 0.0002 % |
zinc (Zn) | Max. 0.0005 % |
heavy metals (as Pb) | Max. 5 ppm |
chloride (Cl) | Max. 50 ppm |
oxalate (as oxalic acid) | Max. 100 ppm |
sulfate (SO4) | Max. 10 ppm |
reaction against H2SO4 | complying |
appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent, ISO, Ph. Eur. |
Color | Colorless |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
pH-Value | 7.5-9.0 (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout