R1811
Fluka

Trichlorfon

SKU
R1811
Analytical standard, reference material
Synonym(s)
(2,2,2-Trichloro-1-hydroxyethyl)phosphonic acid dimethyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C4H8Cl3O4P
MDL Number Molar Mass
257.4 g/mol
Synonyms
(2,2,2-Trichloro-1-hydroxyethyl)phosphonic acid dimethyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
melting range76 - 84 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/Range> 100 °C at 0.13 hPa
ColorColorless
Densityca. 1,730 g/cm3 at 20 °C
FlashpointNo data available
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range78 - 84 °C
Partition Coefficientlog Pow 0.43 at: 20 °C
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor DensityNo data available
Vapor Pressure0.001 Pa at 20 °C
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product