Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula ClCH=CCl2 |
MDL Number | Molar Mass 131.39 g/mol | RTECS Number KX4550000 | Synonyms TCE; Trichloroethene |
Property | Value |
---|---|
assay (GC) | Min. 99.50 % |
identity (IR) | complying |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.02 % |
titrable Base | Max. 0.0003 meq/g |
titrable Acid | Max. 0.0001 meq/g |
free halogens | complying |
heavy metals (as Pb) | Max. 1 ppm |
aPHA | Max. 10 |
refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 86-88 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.463-1.465 g/cm3 (20 °C) |
Flashpoint | No flash point was obtained. but the product may release flammable vapour. |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents, Strong bases, Plastic materials can be attacked |
Lower Explosion Limit | 8 %(V) |
Melting Point/Range | -84 °C |
Partition Coefficient | 2.29 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 1 g/l (20 °C) |
Upper Explosion Limit | 10.5 %(V) |
Vapor Pressure | 81 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1710 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout