Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula ClCH=CCl2 |
MDL Number | Molar Mass 131.39 g/mol | RTECS Number KX4550000 | Synonyms TCE; Trichloroethene |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.5 % |
Refractive index (n 20/D) | 1.476 - 1.478 |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.02 % |
Aluminium (Al) | Max. 0.5 ppm |
Barium (Ba) | Max. 0.1 ppm |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.5 ppm |
Cadmium (Cd) | Max. 0.05 ppm |
Cobalt (Co) | Max. 0.02 ppm |
Chromium (Cr) | Max. 0.02 ppm |
Copper (Cu) | Max. 0.02 ppm |
Iron (Fe) | Max. 0.1 ppm |
Potassium (K) | Max. 0.5 ppm |
Lithium (Li) | Max. 0.1 ppm |
Magnesium (Mg) | Max. 0.1 ppm |
Manganese (Mn) | Max. 0.02 ppm |
Molybdenum (Mo) | Max. 0.1 ppm |
Sodium (Na) | Max. 0.5 ppm |
Nickel (Ni) | Max. 0.02 ppm |
Lead (Pb) | Max. 0.1 ppm |
Strontium (Sr) | Max. 0.1 ppm |
Zinc (Zn) | Max. 0.1 ppm |
Stabilizer existing? | complying |
Contains | (stabilized) |
Property | Value |
---|---|
Boiling Point/Range | 10.5 %(V) |
Color | Colorless |
Density | 1.463-1.465 g/cm3 (20 °C) |
Flashpoint | No flash point was obtained. but the product may release flammable vapour. |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Oxidizing agents, Strong bases, Plastic materials can be attacked |
Lower Explosion Limit | 8 %(V) |
Melting Point/Range | -84 °C |
Partition Coefficient | 2.29 |
Purity Percentage | 99.50 |
Purity Details | ≥99.50% |
Solubility in Water | 1 g/l (20 °C) |
Upper Explosion Limit | 10.5 %(V) |
Vapor Pressure | 81 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1710 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout