R1260
Fluka

Triclabendazole

SKU
R1260
Analytical standard, reference material
Synonym(s)
5-Chloro-6-(2,3-dichlorophenoxy)-2-(methylthio)-1H-benzimidazole
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
359.66 g/mol
Synonyms
5-Chloro-6-(2,3-dichlorophenoxy)-2-(methylthio)-1H-benzimidazole

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %
melting range174 - 179 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents, Strong bases, Reducing agents
Lower Explosion LimitNot applicable
Melting Point/Range175-176 °C
Partition Coefficient5.348
SolubilitySoluble (Methanol)
Solubility in WaterPractically insoluble
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product