16303H
Fluka

Triethanolamine

SKU
16303H
Meets analytical specification of NF, ≥99% (GC)
Only %1 left
Brand
Fluka
CAS Numbers (All)

Documents

Specifications

PropertyValue
Assay (GC)Min. 99 %
Density (D 25/25)1.120 - 1.128
Solidification range19 - 22 °C
Refractive index (n 20/D)1.481 - 1.486
Water (Karl Fischer)Max. 0.2 %
Sulfated ashMax. 0.05 %
Diethanolamine (GC)Max. 1 %
Residual solventscomplying

Properties

PropertyValue
CertificationNF
FormLiquid
GradeReagent Grade
Purity Percentage99.00
Purity Details>=99.00%
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product