33729H
Fluka

Triethanolamine

SKU
33729H
Puriss. p.a., ≥99% (GC)
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All)

Documents

Specifications

PropertyValue
Assay (GC)Min. 99 %
Water (Karl Fischer)Max. 0.1 %
Sulfated ashMax. 0.005 %
Iron (Fe)Max. 0.0001 %
Heavy metals (as Pb)Max. 0.0001 %
Chloride (Cl)Max. 0.0001 %
Sulfate (SO4)Max. 0.002 %
Diethanolamine (GC)Max. 0.5 %
EthanolamineMax. 0.1 %

Properties

PropertyValue
Boiling Point/Range360 °C (1.013 hPa)
ColorColorless
Density1.12 g/cm3 (20 °C)
Flashpoint180 °C
FormSolid
GradeReagent Grade
Incompatible MaterialsAcids, Oxidizing agents, Nitrous acid and other nitrosating agents
Melting Point/Range20-21 °C
Partition Coefficient-2.3 (25 °C)
Purity Percentage99.00
Purity Details>=99.00%
SolubilityEthanol.soluble
Solubility in WaterCompletely miscible
Vapor Pressure0.005 Pa (40 °C)
Viscosity620 mPa.s (25 °C)
pH-Value10.5 (20 °C)
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product