Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula C6H15N | Molar Mass 101.19 g/mol |
RTECS Number YE0175000 | Synonyms N; N-Diethylethanamine |
Property | Value |
---|---|
assay | Min. 99.0 % |
assay (calc. to the dried substance) | 99.5 - 100.5 % |
loss on drying (130°C) | Max. 0.2 % |
pH (5 %, 25 °C) | 4.2 - 4.5 |
water insoluble matter | Max. 0.005 % |
arsenic (As) | Max. 0.5 ppm |
iron (Fe) | Max. 5 ppm |
sodium (Na) | Max. 0.005 % |
heavy metals (as Pb) | Max. 5 ppm |
chloride (Cl) | Max. 5 ppm |
sulfate (SO4) | Max. 30 ppm |
total N | Max. 0.001 % |
KMnO4 red. matter (as O) | complying |
appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | 90 °C |
Certification | For LC-MS |
Color | Colorless to Yellowish |
Density | 0.73 g/cm3 (20 °C) |
Flashpoint | -11 °C |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Acids, Oxidizing agents, Nitrates, Nitrous acid and other nitrosating agents, Halogenated compounds |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | 1.45 (25 °C) |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely soluble (20 °C) |
Upper Explosion Limit | 8 %(V) |
Vapor Pressure | 72 hPa (20 °C) |
Viscosity | 0.363 mPa.s (25 °C) |
pH-Value | 12.7 at 100 g/l (15 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1296 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout