Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | MDL Number | Molar Mass 137.65 g/mol | Synonyms Triethylamine monohydrochloride; N;N-diethylethanamine hydrochloride |
Property | Value |
---|---|
Identity (NMR) | complying |
Assay | min. 99.0 % |
Colour of the solution | complying |
Clearness of the solution | complying |
Absorbance 500 nm | max. 0.02 |
Absorbance at 260 nm | max. 0.02 |
Absorbance at 250 nm | max. 0.03 |
Absorbance at 230 nm | max. 0.04 |
Absorbance at 220 nm | max. 0.05 |
Suitability test (HPLC) | complying |
Property | Value |
---|---|
Certification | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout