Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (C2H5)3N |
MDL Number | Molar Mass 101.19 g/mol | RTECS Number YE0175000 | Synonyms N; N-Diethylethanamine |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 90 °C |
Certification | ACS Reagent |
Color | Colorless To Yellowish |
Density | 0.73 g/cm3 (20 °C) |
Flashpoint | -11 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Halogenated compounds.Nitrous acid and other nitrosating agents.Nitrates.Oxidizing agents.Acids |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | 1.45 (25 °C) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely soluble (20 °C) |
Upper Explosion Limit | 8 %(V) |
Vapor Pressure | 72 hPa (20 °C) |
Viscosity | 0.363 mPa.s (25 °C) |
pH-Value | 12.7 at 100 g/l (15 °C) |
Product Line | Analytical reagent |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1296 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout