R1765
Fluka

Trifloxystrobin

SKU
R1765
Analytical standard, reference material
Synonym(s)
Methyl (E)-a-methoxyimino-2-[(E)-1-(3-trifluoromethylphenyl)ethylidenaminooxymethyl]phenylacetate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
408.37 g/mol
Synonyms
Methyl (E)-a-methoxyimino-2-[(E)-1-(3-trifluoromethylphenyl)ethylidenaminooxymethyl]phenylacetate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 97.0 %
measurement uncertaintyeffective %
melting range69 - 75 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density1.360 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range72.9 °C
Partition Coefficient4.5 (25 °C)
Solubility in Water0.61 mg/l practically insoluble (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure3.4 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product