R1680
Fluka

Trifloxysulfuron-sodium

SKU
R1680
Analytical standard, reference material
Synonym(s)
Sodium (4,6-dimethoxypyrimidin-2-yl)({[3-(2,2,2-trifluoroethoxy)pyridin-2-yl]sulfonyl}carbamoyl)azanide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
459.33 g/mol
Synonyms
Sodium (4,6-dimethoxypyrimidin-2-yl)({[3-(2,2,2-trifluoroethoxy)pyridin-2-yl]sulfonyl}carbamoyl)azanide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98.0 %
measurement uncertainlyeffective %
melting range165 - 173 °C
water (Karl Fischer)Max. 5 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
ColorWhite
Density1.63 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range168 °C
Partition Coefficient-0.42.7 (25 °C)
Solubility in Water25.7 g/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure1.3 µPA (25 °C)
ViscosityNo data available
pH-Value8.9 (25 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product