R1683
Fluka

Triflumuron

SKU
R1683
Analytical standard, reference material
Synonym(s)
2-Chloro-N-[[[4-(trifluoromethoxy)phenyl]amino]carbonyl]benzamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
358.70 g/mol
Synonyms
2-Chloro-N-[[[4-(trifluoromethoxy)phenyl]amino]carbonyl]benzamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range187 - 193 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeDecomposes below the boiling point
ColorColorless
Density1.445 g/cm3
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range195 °C
Partition Coefficient4.91
SolubilitySoluble in most organic solvents
Solubility in WaterInsoluble
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product