Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CF3COOH |
MDL Number | Molar Mass 114.02 g/mol | RTECS Number AJ9625000 | Synonyms TFA |
Property | Value |
---|---|
Assay (GC) | Min. 99 % |
Suitability for the LC-MS | complying |
Water (Karl Fischer) | Max. 0.05 % |
Absorbance at 320 nm | Max. 0.025 |
Absorbance at 300 nm | Max. 0.03 |
Absorbance at 290 nm | Max. 0.04 |
Absorbance 280 nm | Max. 0.05 |
Absorbance at 270 nm | Max. 0.1 |
Absorbance at 260 nm | Max. 0.9 |
Silver (Ag) | Max. 0.02 ppm |
Aluminium (Al) | Max. 0.05 ppm |
Barium (Ba) | Max. 0.05 ppm |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.2 ppm |
Cadmium (Cd) | Max. 0.05 ppm |
Cobalt (Co) | Max. 0.02 ppm |
Chromium (Cr) | Max. 0.05 ppm |
Copper (Cu) | Max. 0.02 ppm |
Iron (Fe) | Max. 0.3 ppm |
Potassium (K) | Max. 0.1 ppm |
Lithium (Li) | Max. 0.02 ppm |
Magnesium (Mg) | Max. 0.5 ppm |
Manganese (Mn) | Max. 0.05 ppm |
Molybdenum (Mo) | Max. 0.02 ppm |
Sodium (Na) | Max. 0.5 ppm |
Nickel (Ni) | Max. 0.05 ppm |
Lead (Pb) | Max. 0.02 ppm |
Strontium (Sr) | Max. 0.02 ppm |
Thallium (Tl) | Max. 0.05 ppm |
Zinc (Zn) | Max. 0.05 ppm |
Chloride (Cl) | Max. 50 ppm |
Sulfate (SO4) | Max. 50 ppm |
Sulfite (SO3) | Max. 10 ppm |
Ammonium (NH4) | Max. 10 ppm |
Property | Value |
---|---|
Boiling Point/Range | 72 °C (1.013 hPa) |
Certification | For UHPLC-MS |
Color | Colorless |
Density | 1.48 g/cm3 (20 °C) |
Flashpoint | 100 °C |
Form | Liquid |
Grade | UHPLC-MS Grade |
Incompatible Materials | Alkalis, Bases, Metals, Water |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -15 °C |
Partition Coefficient | -2.1 |
Solubility in Water | 1.000 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 158 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Acidic |
Product Line | LC-MS Ultra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | I |
UN ID | UN2699 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout