Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CF3COOH · N(CH2CH3)3 | MDL Number |
Synonyms Triethylamine- |
Property | Value |
---|---|
Identity (NMR) | complying |
Assay | 1.9 - 2.1 mol/l |
Density (D 20/4) | 1.07 - 1.09 |
Suitability test (HPLC) | complying |
Absorbance 500 nm | Max. 0.01 |
Absorbance at 290 nm | Max. 0.01 |
Absorbance 280 nm | Max. 0.02 |
Absorbance at 270 nm | Max. 0.03 |
Absorbance at 260 nm | Max. 0.1 |
Property | Value |
---|---|
Boiling Point/Range | 73 °C |
Certification | For HPLC |
Color | Colorless |
Concentration | 2 M |
Density | 1.1 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Eluent |
Incompatible Materials | Strong oxidizing agents, Strong bases |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 8.0 %(V) |
Vapor Pressure | 72 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 0.83 |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | I |
UN ID | UN1760 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout