R1774
Fluka

Trifluralin

SKU
R1774
Analytical standard, reference material
Synonym(s)
2,6-Dinitro-N,N-dipropyl-4-trifluoromethylaniline
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C13H16F3N3O4
MDL Number Molar Mass
335.28 g/mol
Synonyms
2,6-Dinitro-N,N-dipropyl-4-trifluoromethylaniline

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
melting range42 - 48 °C
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
ColorLight orange
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range47.2 °C
Partition Coefficient7.73 - 8.86.5.27 (20 °C)
Solubility in WaterPractically insoluble (20 °C)
Vapor Pressure0.0095 Pa (25 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product