Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Synonyms Carbamide; Carbonyl Diamide; Carbamide; Carbonyldiamide |
Property | Value |
---|---|
Identity | complying |
Assay | Min. 99.5 % |
Assay (calculated to the dried substance) | 99 - 101 % |
Melting range | 132 - 135 °C |
Water insoluble matter | Max. 0.01 % |
Loss on drying (105°C, 1 h) | Max. 1.0 % |
Sulfated ash | Max. 0.01 % |
Ammonium (NH4) | Max. 0.05 % |
Alkalinely reacting substances | complying |
Iron (Fe) | Max. 0.0002 % |
Heavy metals (as Pb) | Max. 0.0005 % |
Chloride (Cl) | Max. 0.0005 % |
Sulfate (SO4) | Max. 0.001 % |
Biuret (carbamylurea) | Max. 0.1 % |
Appearance of the solution | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Certification | ACS Reagent, Ph. Eur. |
Color | White |
Density | 1.32 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Granules |
Grade | Reagent Grade |
Incompatible Materials | Alkalis, Nitrates, Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 133-134 °C |
Partition Coefficient | -1.59 (25 °C) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 1.080 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 9-10 at 100 g/l (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout