R1155
Fluka

Validamycin A

SKU
R1155
Analytical standard, reference material
Synonym(s)
(2R,3R,4S,5S,6R)-2-[(1R,2R,3S,4S,6R)-2,3-dihydroxy-6-(hydroxymethyl)-4-[[(1S,4R,5S,6S)-4,5,6-trihydroxy-3-(hydroxymethyl)cyclohex-2-en-1-yl]amino]cyclohexyl]oxy-6-(hydroxymethyl)oxane-3,4,5-triol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
497.49 g/mol
Synonyms
(2R,3R,4S,5S,6R)-2-[(1R,2R,3S,4S,6R)-2,3-dihydroxy-6-(hydroxymethyl)-4-[[(1S,4R,5S,6S)-4,5,6-trihydroxy-3-(hydroxymethyl)cyclohex-2-en-1-yl]amino]cyclohexyl]oxy-6-(hydroxymethyl)oxane-3,4,5-triol

Documents

Specifications

PropertyValue
identity (LC-MS)complying
assay (HPLC)70 - 75 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 9 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsNo information available.
Lower Explosion LimitNo data available
Melting Point/Range132 °C
Partition CoefficientNo data available
SolubilityNo data available
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product