R1111
Fluka

Valifenalate

SKU
R1111
Analytical standard, reference material
Synonym(s)
N-[(1-Methylethoxy)carbonyl]-L-valyl-3-(4-chlorophenyl)-β-alanine methyl ester; Methyl N-(isopropoxycarbonyl)-L-valyl-(3RS)-3-(4-chlorophenyl)-β-alaninate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
398.9 g/mol
Synonyms
N-[(1-Methylethoxy)carbonyl]-L-valyl-3-(4-chlorophenyl)-β-alanine methyl ester; Methyl N-(isopropoxycarbonyl)-L-valyl-(3RS)-3-(4-chlorophenyl)-β-alaninate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 95.0 %
measurement uncertaintyeffective %
melting range175 - 181 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/Range367 °C (1.018 hPa)
ColorWhite
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range147 °C
Partition Coefficient3
Solubility in Water0.024 g/l
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product