Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H2O |
MDL Number | Molar Mass 18.02 g/mol | RTECS Number ZC0110000 |
Property | Value |
---|---|
Conductivity 25 °C | Max. 2.0 µS/cm |
Silver (Ag) | Max. 0.1 ppb |
Arsenic (As) | Max. 0.1 ppb |
Gold (Au) | Max. 0.1 ppb |
Bismuth (Bi) | Max. 0.1 ppb |
Cadmium (Cd) | Max. 0.1 ppb |
Cerium (Ce) | Max. 0.1 ppb |
Cobalt (Co) | Max. 0.1 ppb |
Chromium (Cr) | Max. 0.1 ppb |
Copper (Cu) | Max. 0.1 ppb |
Erbium (Er) | Max. 0.1 ppb |
Europium (Eu) | Max. 0.1 ppb |
Gallium (Ga) | Max. 0.1 ppb |
Gadolinium (Gd) | Max. 0.1 ppb |
Germanium (Ge) | Max. 0.1 ppb |
Hafnium (Hf) | Max. 0.1 ppb |
Mercury (Hg) | Max. 0.1 ppb |
Holmium (Ho) | Max. 0.1 ppb |
Indium (In) | Max. 0.1 ppb |
Iridium (Ir) | Max. 0.1 ppb |
Lanthanum (La) | Max. 0.1 ppb |
Lutetium (Lu) | Max. 0.1 ppb |
Manganese (Mn) | Max. 0.1 ppb |
Molybdenum (Mo) | Max. 0.1 ppb |
Niobium (nb) | Max. 0.1 ppb |
Neodymium (nd) | Max. 0.1 ppb |
Nickel (Ni) | Max. 0.1 ppb |
Lead (Pb) | Max. 0.1 ppb |
Palladium (Pd) | Max. 0.1 ppb |
Praseodymium (Pr) | Max. 0.1 ppb |
Platinum (Pt) | Max. 0.1 ppb |
Rhodium (Rh) | Max. 0.1 ppb |
Ruthenium (Ru) | Max. 0.1 ppb |
Antimony (Sb) | Max. 0.1 ppb |
Scandium (Sc) | Max. 0.1 ppb |
Selenium (Se) | Max. 0.1 ppb |
Samarium (Sm) | Max. 0.1 ppb |
Tin (Sn) | Max. 0.1 ppb |
Tantalum (Ta) | Max. 0.1 ppb |
Terbium (Tb) | Max. 0.1 ppb |
Tellurium (Te) | Max. 0.1 ppb |
Thorium (Th) | Max. 0.1 ppb |
Titanium (Ti) | Max. 0.1 ppb |
Thallium (Tl) | Max. 0.1 ppb |
Thulium (Tm) | Max. 0.1 ppb |
Uran (U) | Max. 0.1 ppb |
Vanadium (V) | Max. 0.1 ppb |
Tungsten (W) | Max. 0.1 ppb |
Yttrium (Y) | Max. 0.1 ppb |
Ytterbium (Yb) | Max. 0.1 ppb |
Zinc (Zn) | Max. 0.1 ppb |
Zirconium (Zr) | Max. 0.1 ppb |
Heavy metals (as Pb) | Max. 0.01 ppm |
Silicate (as SiO2) | Max. 0.01 ppm |
Chloride (Cl) | Max. 0.4 ppm |
Nitrate (NO3) | Max. 0.4 ppm |
Phosphate (PO4) | Max. 1.0 ppm |
Sulfate (SO4) | Max. 1.0 ppm |
KMnO4 reducing substances | complying |
Property | Value |
---|---|
Boiling Point/Range | 100 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 1 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | None known |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | Not applicable |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 6-8 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout