Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H2O |
MDL Number | Molar Mass 18 g/mol | Synonyms Aqua, Hydrogen Oxide, Hydrogen Hydroxide, Hydrate, Hydric Acid, Dihydrogen Monoxide |
Property | Value |
---|---|
hPLC Gradient @ 200 nm | 0.005 AU max. |
uV Absorbance @ 250 nm | 0.005 AU max. |
microbial Contamination | Not detected |
refractive Index (20ºC) | 1.3320 - 1.3340 |
residue | 1 mg/L max. |
specific Conductance (25ºC) | 2 Micromhos max. |
substances Reducing Permanganate | Passes test |
total Organic Carbon | 50 ppb max. |
uV Absorbance @ 190 nm | 0.01 AU max. |
uV Absorbance @ 200 nm | 0.01 AU max. |
Property | Value |
---|---|
Boiling Point/Range | 100 °C |
Certification | HPLC, Spectrophotometry |
Color | Colorless |
Density | 0.9971 g/cm3 (25 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Alkaline earth metals, Alkali metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | No data available |
Solubility in Water | Not applicable |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 31.68 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Product Line | ACS/HPLC |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout