Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H2O |
MDL Number | Molar Mass 18.02 g/mol | Synonyms Aqua; Hydrogen Oxide; Hydrogen Hydroxide; Hydrate; Hydric Acid; Dihydrogen Monoxide |
Property | Value |
---|---|
Solubility | miscible in alcohol forming clear colorless solution |
Absorbance profile at 200 nm | max 0.01 |
UV Absorbance profile at 254 nm | max 0.005 |
Color | 10 Hz max |
Residue on evaporation | max 0.0005% |
Specific conductance at 25°C | 2.0 x 10-6 ohm-1 cm-1 |
Property | Value |
---|---|
Boiling Point/Range | 100 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 1 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | None known |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | Not applicable |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 6-8 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout