Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
HIGH PURITY SOLVENTS, LC-MS GRADE SOLVENTS
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H2O |
MDL Number | Molar Mass 18 g/mol | Synonyms Aqua, Hydrogen Oxide, Hydrogen Hydroxide, Hydrate, Hydric Acid, Dihydrogen Monoxide |
Property | Value |
---|---|
fluorescence (as quinine base) | 0.3 ppb max. |
hPLC Gradient Elution | Passes test |
lC-MS Negative Mode (as 4-nitrophenol) | 50 ppb max. |
lC-MS Positive Mode (as caffeine) | 100 ppb max. |
lC-MS Positive Mode (as reserpine) | 50 ppb max. |
refractive Index (20ºC) | 1.3325 - 1.3335 |
residue | 1 mg/L max. |
trace Metals | Passes test |
ultraviolet Absorbance Test | Passes test |
Property | Value |
---|---|
Boiling Point/Range | 100 °C |
Certification | LC-MS, HPLC |
Color | Colorless |
Density | 0.9971 g/cm3 (25 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Alkaline earth metals, Alkali metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | No data available |
Solubility in Water | Not applicable |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 31.68 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Product Line | LC-MS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout