Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Property | Value |
---|---|
chloride (Cl) | 5 µg/L max. |
electrical Conductance (25ºC) | 1 µS/cm max. |
electrical Resisitivity (25ºC) | 1 MOhm/cm min. |
sodium (Na) | 5 µg/L max. |
total Organic Carbon | 50 µg/L max. |
total Silica (SiO2) | 3 µg/L max. |
Property | Value |
---|---|
Boiling Point/Range | 100 °C |
Certification | Organic Synthesis, Prep-LC, Glassware cleaning, General Laboratory Use |
Color | Colorless |
Density | 0.9971 g/cm3 (25 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Alkali metals, Alkaline earth metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | No data available |
Solubility in Water | Not applicable |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 31.68 hPa (25 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Product Line | Laboratory Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout