Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | EC Number | MDL Number | Molar Mass 46.03 g/mol |
RTECS Number 231-791-2 | Synonyms H2O;methanoic acid;formate |
Property | Value |
---|---|
assay of formic acid | 0.093 - 0.107 % |
pH (20 °C) | 2.6 - 2.8 |
calcium (Ca) | Max. 0.5 ppm |
potassium (K) | Max. 0.5 ppm |
magnesium (Mg) | Max. 0.5 ppm |
sodium (Na) | Max. 2 ppm |
transmittance at 210 nm | Min. 5 % |
transmittance at 230 nm | Min. 45 % |
transmittance at 254 nm | Min. 98 % |
HPLC-gradient at 210 nm | Max. 50 mAU |
HPLC-gradient at 254 nm | Max. 10 mAU |
LC-MS application | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | For LC-MS |
Color | Colorless |
Density | 0.998 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | LC-MS Grade |
Incompatible Materials | Oxidizing agents, Bases, Strong acids, Sodium, Phosphorus |
Lower Explosion Limit | Not applicable |
Melting Point/Range | Not determined |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Not determined |
Viscosity | No data available |
pH-Value | 2.8 |
Product Line | CHROMASOLV™ LC-MS |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout