Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | CAS Numbers (All) | Molar Mass 36.46 g/mol |
Property | Value |
---|---|
Particles > 2 µm | max. 10 P/ml |
Assay trifluoroacetic acid | 0.093 - 0.107 % |
pH (20 °C) | 2.1 - 2.3 |
Calcium (Ca) | max. 0.2 ppm |
Potassium (K) | max. 0.2 ppm |
Magnesium (Mg) | max. 0.2 ppm |
Sodium (Na) | max. 0.5 ppm |
Transmittance at 210 nm | min. 25 % |
Transmittance at 230 nm | min. 85 % |
Transmittance at 254 nm | min. 99 % |
UHPLC-MS ESI(+) (Reserpine) | max. 10 ppb |
HPLC Gradient at 210 nm | max. 20 mAU |
HPLC Gradient at 254 nm | max. 2 mAU |
Property | Value |
---|---|
Boiling Point/Range | 100 °C(1,013 hPa) |
Certification | For UHPLC-MS |
Color | Colorless |
Density | 1.000 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | LC-MS Grade |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Density | 1.000 g/cm3 (20 °C) |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 2.0 - 2.2 (20 °C) |
Product Line | CHROMASOLV™ LC-MS Ultra |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout