R1021
Fluka

Xylazine-d6

SKU
R1021
Analytical standard, reference material
Synonym(s)
2-(2,6-Dimethyl-d6-phenylamino)-5,6-dihydro-4H-thiazine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
226.37 g/mol
Synonyms
2-(2,6-Dimethyl-d6-phenylamino)-5,6-dihydro-4H-thiazine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
assay DMin. 98 %
melting range125 - 135 °C

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorColorless to Yellow
FlashpointNo data available
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong acids and oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range131-135 °C
Partition CoefficientNo data available
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product