Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula C6H4(CH3)2 | MDL Number |
Molar Mass 106.17 g/mol | RTECS Number ZE2100000 | Synonyms Xylene mixture of isomers |
Property | Value |
---|---|
IR spectrum | complying |
assay xylene isomers and ethylbenzol (GC) | Min. 99.0 % |
ethyl benzene (GC) | Max. 25.0 % |
non-volatile matter | Max. 0.002 % |
Property | Value |
---|---|
Boiling Point/Range | 136 - 140 °C |
Color | Colorless |
Density | 0.87 g/cm3 |
Flashpoint | 25 °C |
For Use With (Equipment) | Labratory use |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -34 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 0.2 g/l (20 °C) |
Upper Explosion Limit | 7 %(V) |
Vapor Density | 3.66 |
Vapor Pressure | 5-10 hPa (20 °C) |
Viscosity | 0.61 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1307 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout