R1322
Fluka

Zearalanone

SKU
R1322
analytical standard, reference material
Synonym(s)
2,4-Dihydroxy-6-(10-hydroxy-6-oxoundecyl)benzoic acid 2,4-Dihydroxy-6-(10-hydroxy-6-oxoundecyl)benzoic acid 2,4-Dihydroxy-6-(10-hydroxy-6-oxoundecyl)benzoic acid 2,4-Dihydroxy-6-(10-hydroxy-6-oxoundecyl)benzoic acid ?-lactone-lactone-lactone-lactone
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
320.38 g/mol
Synonyms
2,4-Dihydroxy-6-(10-hydroxy-6-oxoundecyl)benzoic acid 2,4-Dihydroxy-6-(10-hydroxy-6-oxoundecyl)benzoic acid 2,4-Dihydroxy-6-(10-hydroxy-6-oxoundecyl)benzoic acid 2,4-Dihydroxy-6-(10-hydroxy-6-oxoundecyl)benzoic acid ?-lactone-lactone-lactone-lactone

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range186 - 194 °C

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorWhite to Off-White
DensityNo data available
FlashpointNo data available
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong bases
Lower Explosion LimitNo data available
Melting Point/Range190-192 °C
Partition CoefficientNo data available
SolubilityDimethyl sulfoxide.soluble
Solubility in WaterPartly miscible
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product