R1158
Fluka

Zilpaterol-(isopropyl-13C3) hydrochloride

SKU
R1158
Analytical standard, reference material
Synonym(s)
(6RS,7RS)-4,5,6,7-Tetrahydro-7-hydroxy-6-[(1-methylethyl)-13C3-amino]-imidazo[4,5,1-jk][1]benzazepin-2(1H)-one hydrochloride (mixture of enantiomers)
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
300.76 g/mol
Synonyms
(6RS,7RS)-4,5,6,7-Tetrahydro-7-hydroxy-6-[(1-methylethyl)-13C3-amino]-imidazo[4,5,1-jk][1]benzazepin-2(1H)-one hydrochloride (mixture of enantiomers)

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
isotope enrichmentMin. 98 %
melting range228 - 231 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorBeige
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range228 °C
Partition CoefficientNo data available
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product