Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula [ZnCO3]2 · [Zn(OH)2]3 | MDL Number |
Synonyms Zinc hydroxide carbonate |
Property | Value |
---|---|
Assay of Zn | Min. 58.0 % |
Calcium (Ca) | Max. 5000 ppm |
Cadmium (Cd) | Max. 50 ppm |
Cobalt (Co) | Max. 50 ppm |
Copper (Cu) | Max. 50 ppm |
Iron (Fe) | Max. 200 ppm |
Potassium (K) | Max. 200 ppm |
Sodium (Na) | Max. 1000 ppm |
Nickel (Ni) | Max. 50 ppm |
Lead (Pb) | Max. 50 ppm |
Total S (as SO4) | Max. 5000 ppm |
Chloride (Cl) | Max. 500 ppm |
Property | Value |
---|---|
Color | White |
Density | 3.500 g/cm3 |
Flashpoint | No data available |
Form | Powder |
Grade | Reagent Grade |
Incompatible Materials | Strong acids |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Details | ≥58.00% |
Solubility in Water | Insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
pH-Value | No data available |
Product Line | Purum p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout