Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula ZnCl2 | MDL Number |
Molar Mass 136.3 g/mol | RTECS Number ZH1400000 | Synonyms Dichlorozinc |
Property | Value |
---|---|
Assay | Min. 97.0 % |
Insoluble in HCl | Max. 0.005 % |
Calcium (Ca) | Max. 0.06 % |
Iron (Fe) | Max. 0.001 % |
Potassium (K) | Max. 0.02 % |
Magnesium (Mg) | Max. 0.01 % |
Sodium (Na) | Max. 0.05 % |
Lead (Pb) | Max. 0.005 % |
Oxide chloride (as ZnO) | complying |
Ammonium (NH4) | Max. 0.005 % |
Nitrate (NO3) | Max. 0.003 % |
Sulfate (SO4) | Max. 0.01 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | White |
Density | 2.93 g/cm3 (22 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Salts |
Incompatible Materials | Bases, Corrosive in contact with metals, Powdered metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 287-304 °C (1.013 hPa) |
Partition Coefficient | No data available |
Purity Percentage | 97.00 |
Purity Details | >=97.00% |
Solubility in Water | 851 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | 5 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2331 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout