Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 632.33 g/mol |
Property | Value |
---|---|
Assay of Zn | 10 - 12 % |
Ash | 12 - 15 % |
Loss on drying (105°C) | Max. 1 % |
Free acid (as stearic acid) | Max. 3.5 % |
Property | Value |
---|---|
Boiling Point/Range | 135 °C (760 hPa) |
Color | White |
Density | No data available |
Flashpoint | 180 °C |
Form | Solid |
Grade | Chemical Synthesis |
Incompatible Materials | Strong acids, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 128-130 °C |
Upper Explosion Limit | No data available |
pH-Value | No data available |
Product Line | Purum |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout